Catalog navigation
CAD model selection
Product No.
GA-X102A1-1C5X/XXH4X-XX
Product Line
GPP PowerPack
Region of Origin
Europe
North America
Asian Pacific
Circuit
Power Up, Gravity Down - Single Acting
Power Up, Power Down - Double Acting
Motor
12VDC, Standard Duty, 4.5" (114 mm), 1600W
24VDC, Standard Duty, 4.5" (114 mm), 2200W
12VDC, Heavy Duty, 4.5" (114 mm), 2000W
12VDC, Standard Duty, 3" (80 mm), 800W
24VDC, Standard Duty, 3" (80 mm), 800W
Pump
1.2cc - Pressure Balanced
1.6cc - Pressure Balanced
2.1cc - Pressure Balanced
2.5cc - Pressure Balanced
3.2cc - Pressure Balanced
4.2cc - Pressure Balanced
5.1cc - Pressure Balanced
6.0cc - Pressure Balanced
8.08cc - Pressure Balanced
System Relief Valve Setting
500 PSI (35 bar)
750 PSI (52 bar)
1000 PSI (70 bar)
1250 PSI (86 bar)
1500 PSI (103 bar)
1750 PSI (121 bar)
2000 PSI (138 bar)
2250 PSI (155 bar)
2500 PSI (172 bar)
2750 PSI (190 bar)
3000 PSI (207 bar)
3250 PSI (224 bar)
3500 PSI (241 bar)
Secondary Relief Valve Setting
NO SECONDARY RELIEF VALVE
Reservoir
1.15 gal (4.34 L), 6.75" x 6.75" x 11" (171.45 mm x 171.45 mm x 279.4 mm), Horizontal Mount
0.24 gal (0.9 L), 4.5" x 8" (114.3 mm x 203.2 mm), Horizontal Mount
0.33 gal (1.24 L), 4.5" x 10" (114.3 mm x 254 mm), Horizontal Mount
0.46 gal (1.75 L), 4.5" x 13" (114.3 mm x 330.2 mm), Horizontal Mount
0.68 gal (2.57 L), 6.75" x 6.75" x 7.5" (171.45 mm x 171.45 mm x 190.5 mm), Horizontal Mount
1.59 gal (6 L), 7.28" x 7.28" x 11.89" (185 mm x 185 mm x 302 mm), Horizontal Mount
2.11 gal (8 L), 7.28" x 7.28" x 14.06" (185 mm x 185 mm x 357 mm), Horizontal Mount
2.54 gal (10 L), 7.28" x 7.28" x 16.22" (185 mm x 185 mm x 412 mm), Horizontal Mount
3.17 gal (12 L), 7.28" x 7.28" x 18.98" (185 mm x 185 mm x 482 mm), Horizontal Mount
3.94 gal (14.9 L), 9" x 10" x 16"(228.6 mm x 254 mm x 406.4 mm), Horizontal Mount
4.6 gal (17.5 L), 9" x 10" x 18" (228.6 mm x 254 mm x 457.2 mm), Horizontal Mount
5.34 gal (20.2 L), 9" x 10" x 20" (228.6 mm x 254 mm x 508 mm), Horizontal Mount
0.24 gal (0.9 L), 4.5" x 8" (114.3 mm x 203.2 mm), Vertical Mount
0.33 gal (1.24 L), 4.5" x 10" (114.3 mm x 254 mm), Vertical Mount
0.46 gal (1.75 L), 4.5" x 13" (114.3 mm x 330.2 mm), Vertical Mount
0.37 gal (1.41 L), 6.75" x 6.75" x 7.5" (171.45 mm x 171.45 mm x 190.5 mm), Vertical Mount
0.98 gal (3.71 L), 6.75" x 6.75" x 11" (171.45 mm x 171.45 mm x 279.4 mm), Vertical Mount
1.59 gal (6 L), 7.28" x 7.28" x 11.89" (185 mm x 185 mm x 302 mm), Vertical Mount
2.11 gal (8 L), 7.28" x 7.28" x 14.06" (185 mm x 185 mm x 357 mm), Vertical Mount
2.54 gal (10 L), 7.28" x 7.28" x 16.22" (185 mm x 185 mm x 412 mm), Vertical Mount
3.33 gal (12.6 L), 9" x 10" x 16" (228.6 mm x 254 mm x 406.4 mm), Vertical Mount
3.17 gal (12 L), 7.28" x 7.28" x 18.98" (185 mm x 185 mm x 482 mm), Vertical Mount
4.04 gal (15.3 L), 9" x 10" x 18" (228.6 mm x 254 mm x 457.2 mm), Vertical Mount
4.73 gal (17.9 L), 9" x 10" x 20" (228.6 mm x 254 mm x 508 mm), Vertical Mount
Control Pendant
No Control Pendant
Two Push Button, Single Acting, 244" (3200 mm) Cord Length
Pressure Compensated Flow Control (PCFC)
N/A
.55 gpm (2.08 lpm)
1.2 gpm (4.54 lpm)
1.6 gpm (6.06 lpm)
2.1 gpm (7.95 lpm)
2.6 gpm (9.84 lpm)
3.2 gpm (12.11 lpm)
3.7 gpm (14 lpm)
PCFC Note
Motor Rotate
No rotation
90° Deg CW
90° Deg CCW
Reservoir Rotate
No rotation
90° Deg CW
90° Deg CCW
Download CAD models
Previews
3D
2D